Developing reliable and future-ready automotive applications is increasingly complex. Engineers face challenges with long-term product availability, meeting stringent automotive standards and integrating advanced features.
Our 32-bit MPU-based solutions meet the demands of modern in-car systems, including control panels, gateways, telematics and audio applications. These MPUs are AEC-Q100 Grade 2 qualified and supported by our client-driven obsolescence policy to enable long-term availability and reliability.
Use our MPLAB® Harmony embedded software development framework and Microchip Graphics Suite (MGS) to easily configure and customize your design.
This device is a high-performance System-in-Package (SiP) microprocessor (MPU).
This device is a high-performance, low-power Arm® Cortex®-A5 CPU-based embedded MPU running at up to 500 MHz.
This device is an Arm Cortex-A7 CPU-based embedded MPU running at up to 1 GHz.
This device is a high-performance ARM926EJ-S™ CPU-based embedded MPU running at up to 800 MHz.
This MPU is an entry-level Linux® machine or high-end Real-Time Operating System (RTOS) platform with a CPU core running at 600 MHz and a 200 MHz memory bus.
The SAMA7D6 Series is a high-performance Arm® Cortex®-A7 CPU-based embedded microprocessor (MPU) targeting HMI and connectivity applications in the home/building, industrial, appliance and transportation markets.
Live Chat